IESNA:LM-63-2002
[TEST]P1386419
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-722-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6898.6
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
928.1 1157.7 1334.8 1478.3 1578.7 1656.9 1663.3 1631.4 1621.8 1679.2 1835.5 2095.4 2419.1 2695.0 2872.0 3049.0 
3181.4 3242.0 3243.6 3155.9 2964.5 2380.9 1899.3 1542.1 1140.2 838.8 542.2 365.2 347.6 275.9 210.5 178.6 140.3 100.5 
35.1 6.4 1.6 0.0 
928.1 1151.4 1326.8 1468.7 1578.7 1652.1 1664.9 1639.3 1631.4 1682.4 1832.3 2108.2 2417.5 2688.6 2873.6 3039.5 
3171.8 3243.6 3235.6 3155.9 2980.5 2447.8 1915.2 1580.3 1162.5 840.4 548.6 376.3 349.2 279.1 215.3 180.2 145.1 103.7 
39.9 8.0 1.6 0.0 
928.1 1146.6 1320.4 1462.3 1577.1 1658.5 1688.8 1672.8 1664.9 1706.3 1830.7 2071.5 2352.2 2618.5 2806.6 2955.0 
3085.7 3165.5 3181.4 3133.6 2990.0 2688.6 2117.7 1703.1 1280.5 915.3 623.5 421.0 384.3 301.4 229.6 191.4 161.1 
116.4 79.7 22.3 3.2 0.0 
928.1 1130.6 1298.1 1441.6 1564.4 1666.4 1720.7 1725.5 1730.2 1760.5 1843.5 2001.3 2238.9 2487.7 2693.4 2821.0 
2932.6 3026.7 3071.4 3068.2 3002.8 2843.3 2516.4 2084.3 1596.3 1114.7 795.7 507.1 467.2 346.0 247.2 197.7 164.3 
110.0 76.5 31.9 3.2 0.0 
928.1 1121.1 1288.5 1422.5 1553.2 1668.0 1760.5 1802.0 1821.1 1848.2 1908.8 2007.7 2152.8 2352.2 2541.9 2695.0 
2817.8 2908.7 2982.1 3020.3 3001.2 2942.2 2809.8 2521.2 2111.4 1666.4 1125.8 754.3 671.4 456.1 296.6 194.6 148.3 
116.4 76.5 28.7 3.2 0.0 
928.1 1095.5 1243.9 1387.4 1519.7 1648.9 1766.9 1848.2 1897.7 1935.9 1985.4 2066.7 2173.6 2307.5 2468.6 2634.4 
2768.4 2884.8 2962.9 3021.9 3063.4 3058.6 3018.7 2929.4 2720.5 2377.7 1948.7 1390.6 1231.1 754.3 462.5 280.7 
194.6 134.0 60.6 22.3 4.8 0.0 
928.1 1074.8 1204.0 1336.3 1460.7 1594.7 1722.3 1838.7 1926.4 1999.7 2063.5 2127.3 2207.0 2320.3 2436.7 2597.7 
2754.0 2913.5 3041.1 3147.9 3234.0 3328.1 3361.6 3383.9 3396.7 3297.8 3069.8 2395.2 2302.7 1859.4 1087.6 610.8 
320.5 151.5 68.6 28.7 8.0 0.0 
928.1 1039.7 1141.8 1261.4 1373.0 1495.8 1618.6 1746.2 1859.4 1967.8 2069.9 2160.8 2246.9 2328.2 2417.5 2516.4 2631.2 
2763.6 2913.5 3065.0 3222.9 3385.5 3568.9 3667.8 3758.7 3832.0 3545.0 3281.9 3248.4 2967.7 2417.5 1891.3 
1079.6 387.5 169.0 52.6 11.2 0.0 
928.1 995.1 1078.0 1168.9 1263.0 1363.5 1460.7 1566.0 1671.2 1782.9 1899.3 2012.5 2125.7 2256.5 2387.2 2508.4 2644.0 
2787.5 2943.8 3119.2 3307.4 3545.0 3849.6 4042.5 4267.4 4415.7 4270.6 4404.5 4410.9 4292.9 3981.9 3387.1 
1988.6 827.6 215.3 43.1 12.8 0.0 
928.1 991.9 1066.8 1148.2 1239.1 1339.5 1428.8 1532.5 1625.0 1731.8 1848.2 1956.7 2074.7 2199.1 2331.4 2459.0 2600.9 
2747.6 2907.1 3092.1 3299.4 3559.3 3871.9 4079.2 4320.0 4476.3 4359.9 4522.5 4533.7 4401.3 4136.6 3529.0 
1942.3 722.4 188.2 36.7 12.8 0.0 
928.1 956.8 996.7 1055.7 1117.9 1183.3 1259.8 1330.0 1406.5 1494.2 1577.1 1660.1 1752.6 1846.6 1958.3 2057.1 2167.2 2286.8 
2425.5 2586.6 2766.8 3026.7 3264.3 3460.5 3715.6 3796.9 3747.5 3867.1 3852.8 3643.9 3299.4 2709.4 1304.5 306.2 
76.5 22.3 12.8 0.0 
928.1 937.7 958.4 990.3 1033.4 1084.4 1133.8 1189.6 1250.2 1312.4 1376.2 1441.6 1505.4 1578.7 1652.1 1723.9 1797.2 1881.7 
1982.2 2098.6 2248.5 2447.8 2599.3 2762.0 2937.4 2967.7 2911.9 2913.5 2862.5 2623.3 2291.6 1792.4 813.3 228.0 
70.2 23.9 12.8 0.0 
928.1 913.8 907.4 918.5 937.7 961.6 991.9 1027.0 1062.1 1098.7 1135.4 1167.3 1197.6 1227.9 1255.0 1274.2 1290.1 1306.0 1317.2 
1342.7 1387.4 1424.1 1425.6 1416.1 1398.5 1314.0 1224.7 1079.6 1044.5 846.8 625.1 456.1 232.8 119.6 49.4 22.3 12.8 0.0 
928.1 867.5 822.9 792.6 779.8 773.4 779.8 786.2 797.3 806.9 810.1 805.3 792.6 776.6 751.1 717.6 674.6 628.3 586.8 
550.2 511.9 480.0 449.7 422.6 393.9 358.8 318.9 287.0 275.9 236.0 189.8 143.5 97.3 65.4 39.9 19.1 9.6 0.0 
928.1 826.0 747.9 698.5 680.9 688.9 704.9 717.6 728.8 730.4 724.0 708.0 685.7 657.0 629.9 596.4 562.9 531.0 500.7 
467.2 424.2 389.1 362.0 346.0 334.9 331.7 315.7 296.6 293.4 271.1 228.0 180.2 119.6 68.6 43.1 20.7 8.0 0.0 
928.1 792.6 690.5 649.0 653.8 673.0 692.1 704.9 708.0 701.7 682.5 657.0 629.9 602.8 574.1 550.2 523.1 489.6 454.5 
421.0 397.1 381.1 370.0 358.8 349.2 338.1 320.5 288.6 282.3 263.1 234.4 173.8 138.7 84.5 39.9 17.5 6.4 0.0 
928.1 760.7 652.2 628.3 647.4 669.8 690.5 698.5 693.7 676.1 652.2 623.5 596.4 572.5 548.6 519.9 499.1 478.4 449.7 
429.0 414.6 398.7 366.8 344.5 328.5 312.6 293.4 271.1 264.7 242.4 188.2 172.2 153.1 124.4 71.8 28.7 4.8 0.0 
928.1 735.2 628.3 621.9 644.3 671.4 685.7 692.1 682.5 657.0 626.7 594.8 567.7 543.8 521.5 507.1 492.8 476.8 462.5 
430.6 400.3 379.5 358.8 338.1 314.2 290.2 267.9 245.6 239.2 210.5 185.0 157.9 132.4 103.7 76.5 33.5 3.2 0.0 
928.1 717.6 614.0 620.3 649.0 669.8 688.9 688.9 669.8 641.1 607.6 574.1 548.6 526.2 507.1 492.8 473.6 446.5 422.6 
400.3 377.9 355.6 333.3 311.0 291.8 272.7 252.0 231.2 223.3 202.5 181.8 156.3 127.6 94.1 59.0 22.3 3.2 0.0 
928.1 704.9 612.4 620.3 650.6 674.6 687.3 682.5 660.2 626.7 588.4 558.1 534.2 513.5 502.3 480.0 443.3 401.9 385.9 
371.6 347.6 330.1 314.2 291.8 275.9 256.7 239.2 215.3 208.9 193.0 170.6 146.7 121.2 98.9 52.6 23.9 1.6 0.0 
928.1 698.5 610.8 623.5 652.2 677.7 685.7 680.9 655.4 617.1 578.9 547.0 524.7 508.7 499.1 464.1 416.2 382.7 370.0 
352.4 336.5 314.2 295.0 277.5 264.7 250.4 232.8 210.5 207.3 191.4 170.6 145.1 121.2 95.7 55.8 23.9 1.6 0.0 
928.1 698.5 610.8 623.5 653.8 676.1 685.7 679.3 655.4 612.4 575.7 547.0 523.1 510.3 497.5 462.5 416.2 381.1 371.6 
352.4 334.9 312.6 295.0 274.3 264.7 250.4 231.2 210.5 207.3 193.0 169.0 141.9 119.6 82.9 59.0 20.7 1.6 0.0 
